??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1163.000 Adjustable Drilling Supports
HELP_VARIABLE
Company
Halder
Description
EH 1163. - Adjustable Drilling Supports
Bill of material
1163.000 Adjustable Drilling Supports
BESTNR
Ref. No.
1163.000
H1
mm
Enter value for H1
mm
cm
inch
ft
B1
28 mm
B2
13 mm
D1
9.9 mm
D2
24 mm
D3
32 mm
L1
88 mm
L2
74 mm
L3
25 mm
L4
24 mm
H1MIN
36 mm
H1MAX
45 mm
H2
22 mm
H3
16 mm
G
Weight
390 g
SYSTEM
System
V70/L12
Embedded user actions